(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Easy to install.
[Uses]
· Machine housing.
· Furniture, etc.
Part Number |
---|
TS16L |
TS16R |
TS19L |
TS19R |
TS21LL |
TS21LR |
TS21SL |
TS21SR |
TS24L |
TS24R |
TS71L |
TS71R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Full Length (mm) | Thickness (mm) | Hole diameter (mm) | Specifications | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 174.00 | TRC STAYS | 1 Piece(s) | 1 Day(s) | For Left Side | 135 | 1.6 | Flat Washer: 3.6 / L Washer: 3.3 | - | 4989999290424 | 302-1831 | 32 | ||
฿ 174.00 | TRC STAYS | 1 Piece(s) | 1 Day(s) | For Right Side | 135 | 1.6 | Flat Washer: 3.6 / L Washer: 3.3 | - | 4989999290431 | 302-1840 | 32 | ||
฿ 200.00 | STAYS | 1 Piece(s) | 10 Day(s) | For Left Side | 200 | 2.0 | Flat Washer: 3.8 / L Washer: 3.3 | - | 4989999290387 | 302-1793 | 67 | ||
฿ 200.00 | STAYS | 1 Piece(s) | 1 Day(s) | For Right Side | 200 | 2.0 | Flat Washer: 3.8 / L Washer: 3.3 | - | 4989999290394 | 302-1807 | 67 | ||
฿ 540.71 | TRC STAYS | 1 Piece(s) | 10 Day(s) | For Left Side | 217 | 2.0 | Flat Washer: 3.8 / L Washer: 3.3 | With Simple Stop Mechanism (Center) | 4989999290363 | 302-1777 | 128 | ||
฿ 540.71 | TRC STAYS | 1 Piece(s) | 10 Day(s) | For Right Side | 217 | 2.0 | Flat Washer: 3.8 / L Washer: 3.3 | With Simple Stop Mechanism (Center) | 4989999290370 | 302-1785 | 128 | ||
฿ 277.00 | TRC STAYS | 1 Piece(s) | 19 Day(s) | For Left Side | 121 | 1.6 | Flat Washer: 3.6 / L Washer: 3.3 | With Simple Stop Mechanism (Center) | 4989999290448 | 302-1858 | 50 | ||
฿ 277.00 | TRC STAYS | 1 Piece(s) | 12 Day(s) | For Right Side | 121 | 1.6 | Flat Washer: 3.6 / L Washer: 3.3 | With Simple Stop Mechanism (Center) | 4989999290455 | 302-1866 | 50 | ||
฿ 135.00 | STAYS | 1 Piece(s) | 1 Day(s) | For Left Side | 100 | 1.6 | Flat Washer: 3.6 / L Washer: 3.3 | - | 4989999290462 | 302-1874 | 20 | ||
฿ 135.00 | STAYS | 1 Piece(s) | 1 Day(s) | For Right Side | 100 | 1.6 | Flat Washer: 3.6 / L Washer: 3.3 | - | 4989999290479 | 302-1882 | 20 | ||
฿ 270.00 | TRC STAYS | 1 Piece(s) | 10 Day(s) | For Left Side | 150 | 1.6 | Flat Washer: 3.6 / L Washer: 3.3 | - | 4989999290400 | 302-1815 | 40 | ||
฿ 270.00 | TRC STAYS | 1 Piece(s) | 10 Day(s) | For Right Side | 150 | 1.6 | Flat Washer: 3.6 / L Washer: 3.3 | - | 4989999290417 | 302-1823 | 40 |
Loading...
Mounting Direction | Upward Opening/Upward Opening/Front Opening | Stopper_01 | No | Stay Type | Rotation |
---|---|---|---|---|---|
Rotation Type | Flap | Stopper Release | No | Material | Cold rolled steel plate (SPCC) |
Surface Treatment | Chrome Plating | The number of holes | Flat Washer: 2 / L Washer: 2 | Qty.(piece) | 1 |
How can we improve?
How can we improve?