(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A resin cover is attached to the pedestal portion and prevents the damaging of floors.
· Machine tools, vending machines, conveyors, work benches, computer racks, control panels, and scientific instruments.
Part Number |
---|
NA216X150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Allowable Load (kN) | Full height (mm) | Nominal of Thread M (mm) | Thread Length (mm) | Pedestal Diameter (mm) | Thread Pitch (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 338.00 | ADJUSTERS BOLT | 1 Piece(s) | 12 Day(s) | 4.9 | 182.5 | 16 | 150 | 80 | 2 | 4989999315189 | 231-4479 | 412 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | With Resin Cover | Height Adjusting Handle | No |
---|---|---|---|---|---|
Thread Material | Steel | Body Material | Steel | Bottom Rubber Material | Vinyl Chloride (PVC) |
Properties | Standard | Swivel Mechanism | No | Specifications | With Cleat |
Number of Packing(piece) | 1 |
Please check the type/dimensions/specifications of the part NA216X150 in the Adjuster Bolt (500 and 600 Kg Type) (with Resin Cover) series.
Part Number |
---|
NA216X100 |
NA216X130 |
NA216X180 |
NA220X100 |
NA220X130 |
NA220X150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Allowable Load (kN) | Full height (mm) | Nominal of Thread M (mm) | Thread Length (mm) | Pedestal Diameter (mm) | Thread Pitch (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 279.00 | 1 Piece(s) | 1 Day(s) | 4.9 | 132.5 | 16 | 100 | 80 | 2 | 4989999315165 | 231-4061 | 344 | ||
฿ 247.50 | 1 Piece(s) | 1 Day(s) | 4.9 | 162.5 | 16 | 130 | 80 | 2 | 4989999315172 | 231-4070 | 387 | ||
฿ 360.00 | 1 Piece(s) | 1 Day(s) | 4.9 | 212.5 | 16 | 180 | 80 | 2 | 4989999315196 | 231-4088 | 444 | ||
฿ 347.00 | 1 Piece(s) | 1 Day(s) | 4.9 | 135.5 | 20 | 100 | 80 | 2.5 | 4989999315202 | 231-4096 | 511 | ||
฿ 360.00 | 1 Piece(s) | 1 Day(s) | 4.9 | 165.5 | 20 | 130 | 80 | 2.5 | 4989999315219 | 231-4100 | 578 | ||
฿ 429.00 | 1 Piece(s) | 1 Day(s) | 4.9 | 185.5 | 20 | 150 | 80 | 2.5 | 4989999315226 | 231-4487 | 610 |
How can we improve?
How can we improve?