1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster Bolt (500 and 600 kg Types) (NA16X130)

ADJUSTERS BOLT

Adjuster Bolt (500 and 600 kg Types) (NA16X130)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The most standard adjuster bolt suitable for various applications thanks to its high allowable load.
· Machine tools, vending machines, conveyors, work benches, computer racks, control panels, and scientific instruments.

Features

●The most standard adjuster bolt. Because the allowable weight is also large, it is suitable for various uses.

Usage

●Machine tool, vending machine, conveyor, working table, computer stand, control panel, physicochemical machinery.
Part Number
NA16X130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Thread Length
(mm)
Pedestal Diameter
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

฿ 240.00

ADJUSTERS BOLT 1 Piece(s) 12 Day(s) [Steel] Steel-Steel-5.88159161307524989999315011231-4011372

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Properties Standard Swivel Mechanism No Number of Packing(piece) 1

Please check the type/dimensions/specifications of the part NA16X130 in the Adjuster Bolt (500 and 600 kg Types) series.

Products with similar specification

Part Number
NA16X100
NA16X150
NA16X180
NA20X100
NA20X130
NA20X150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Thread Length
(mm)
Pedestal Diameter
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

฿ 211.00

1 Piece(s) Same day [Steel] Steel-Steel-5.88129161007524989999315004231-4002333

฿ 270.00

1 Piece(s) 1 Day(s) [Steel] Steel-Steel-5.88179161507524989999315028231-4452390

฿ 245.00

1 Piece(s) Same day [Steel] Steel-Steel-5.88209161807524989999315035231-4029441

฿ 308.00

1 Piece(s) Same day [Steel] Steel-Steel-5.8813220100752.54989999315042231-4037493

฿ 351.00

1 Piece(s) 1 Day(s) [Steel] Steel-Steel-5.8816220130752.54989999315059231-4045561

฿ 364.00

1 Piece(s) 1 Day(s) [Steel] Steel-Steel-5.8818220150752.54989999315066231-4461600