(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· The most standard adjuster bolt suitable for various applications thanks to its high allowable load.
· Machine tools, vending machines, conveyors, work benches, computer racks, control panels, and scientific instruments.
Part Number |
---|
SUSNA16X150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Full height (mm) | Nominal of Thread M (mm) | Thread Length (mm) | Pedestal Diameter (mm) | Thread Pitch (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 793.00 | ADJUSTERS BOLT | 1 Piece(s) | 12 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 4.9 | 179 | 16 | 150 | 75 | 2 | 4989999315103 | 231-4495 | 380 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard | Height Adjusting Handle | No |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | No | Number of Packing(piece) | 1 |
Please check the type/dimensions/specifications of the part SUSNA16X150 in the Adjuster Bolt (500 and 600 kg Types) series.
Part Number |
---|
NA16X180 |
NA20X100 |
NA20X130 |
SUSNA16X180 |
SUSNA20X100 |
SUSNA20X130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Full height (mm) | Nominal of Thread M (mm) | Thread Length (mm) | Pedestal Diameter (mm) | Thread Pitch (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 245.00 | 1 Piece(s) | Same day | [Steel] Steel | - | Steel | - | 5.88 | 209 | 16 | 180 | 75 | 2 | 4989999315035 | 231-4029 | 441 | ||
฿ 308.00 | 1 Piece(s) | Same day | [Steel] Steel | - | Steel | - | 5.88 | 132 | 20 | 100 | 75 | 2.5 | 4989999315042 | 231-4037 | 493 | ||
฿ 351.00 | 1 Piece(s) | 1 Day(s) | [Steel] Steel | - | Steel | - | 5.88 | 162 | 20 | 130 | 75 | 2.5 | 4989999315059 | 231-4045 | 561 | ||
฿ 886.00 | 1 Piece(s) | 12 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 4.9 | 209 | 16 | 180 | 75 | 2 | 4989999315110 | 231-4142 | 422 | ||
฿ 1,008.00 | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 4.9 | 132 | 20 | 100 | 75 | 2.5 | 4989999315127 | 231-4151 | 496 | ||
฿ 1,135.00 | 1 Piece(s) | 12 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 4.9 | 162 | 20 | 130 | 75 | 2.5 | 4989999315134 | 231-4169 | 549 |
How can we improve?
How can we improve?