1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Tension Press Gray Rubber Casters with Fixing Bracket (HTTK-100G)

TRASCONAKAYAMA

High-Tension Press Gray Rubber Casters with Fixing Bracket (HTTK-100G)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Gray rubber is employed for the wheel to reduce tire marks on floor surfaces.
· Durability of the swivel part, which is often subject to wear, has been increased by 4 times through use of a highly tensile material. (Compared to our conventional products)
· Quietness is improved by employing a radial bearing.
· A light weight is achieved by using a highly tensile material.

Part Number
HTTK-100G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 721.49

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 14480.01~140.009880(90)45(50)11580100321004989999396324772-9600730

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Stopper (Detail) No
Wheel Material Rubber Wheel Characteristics Abrasion Resistance / No Fitting Material High Tensile Steel
Mounting Hole Type Slotted Holes Load Category Light Load Specifications 4X durability - Includes radial ball bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part HTTK-100G in the High-Tension Press Gray Rubber Casters with Fixing Bracket series.

Products with similar specification

Part Number
HTTK-130G
HTTK-150G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 1,103.40

1 Piece(s) 1 Day(s) 177140.01~220.00177100(112)53(56)13892130381804989999396331772-96181130

฿ 1,204.42

1 Piece(s) 1 Day(s) 198140.01~220.00196100(112)53(56)13892150402004989999396348772-96261280