1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Press-Formed Gray Rubber Caster, Fixed

Press-Formed Gray Rubber Caster, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 420.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Gray rubber is employed for the wheel to reduce tire marks on floor surfaces.
· The steel wheel has a great design and a characteristic star shaped marking. (Design registered)
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.

Part Number
TK-75G
TK-100G
TK-130G
TK-150G
TK-200G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 420.70

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 10035.01~80.0064Round hole6340957075329.5654989999396164772-9804500

฿ 578.95

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 14435.01~80.0078Slotted Holes80(90)45(50)115801003510.5804989999396171772-9766850

฿ 913.02

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 177140.01~220.00147Slotted Holes100(112)53(56)1389213042111504989999396188772-97741600

฿ 1,044.45

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 198140.01~220.00167Slotted Holes100(112)53(56)1389215045111704989999396195772-97821850

฿ 1,739.16

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 250220.01~320.00225Slotted Holes112(119)56(631551022004611.52304989999396201772-97913000

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Rubber
Wheel Characteristics No Fitting Material Steel Load Category Light/Medium Load
Specifications Wheel: Star mark - Swiveling Part: Double bearings - Rotating Part: With commercial bearings Ordering Unit(piece) 1