1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Press-Formed Gray Rubber Caster, Freely Rotating (TJ-100G)

TRASCONAKAYAMA

Press-Formed Gray Rubber Caster, Freely Rotating (TJ-100G)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Gray rubber is employed for the wheel to reduce tire marks on floor surfaces.
· The steel wheel has a great design and a characteristic star shaped marking. (Design registered)
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.

Part Number
TJ-100G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 744.77

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 14435.01~80.00No78Slotted Holes67(74)67(74)95951003510.5804989999396072772-96691150

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Load Category Light/Medium Load Specifications Wheel: Star mark - Swiveling Part: Double bearings - Rotating Part: With commercial bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TJ-100G in the Press-Formed Gray Rubber Caster, Freely Rotating series.

Products with similar specification

Part Number
TJ-130G
TJ-150G
TJ-200G
TJ-75G
TJB-100G
TJB-130G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 1,136.51

1 Piece(s) 1 Day(s) 177140.01~220.00No147Slotted Holes75(90)75(90)11011013042111504989999396089772-96771950

฿ 1,311.05

1 Piece(s) 1 Day(s) 198140.01~220.00No167Slotted Holes75(90)75(90)12012015045111704989999396096772-96852250

฿ 2,078.19

1 Piece(s) 1 Day(s) 250220.01~320.00No225Slotted Holes100(115)100(115)1401402004611.52304989999396102772-96933750

฿ 531.13

1 Piece(s) 1 Day(s) 10035.01~80.00No64Round hole6363828275329.5654989999396065772-9707600

฿ 1,078.75

1 Piece(s) 1 Day(s) 14435.01~80.00With Double Stopper (Rotation + Turning)78Slotted Holes67(74)67(74)95951003510.5804989999396126772-97151250

฿ 1,502.31

1 Piece(s) 1 Day(s) 177140.01~220.00With Double Stopper (Rotation + Turning)147Slotted Holes75(90)75(90)11011013042111504989999396133772-97232150