(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Gray rubber is employed for the wheel to reduce tire marks on floor surfaces.
· The steel wheel has a great design and a characteristic star shaped marking. (Design registered)
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.
Part Number |
---|
TJ-100G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 744.77 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 144 | 35.01~80.00 | No | 78 | Slotted Holes | 67(74) | 67(74) | 95 | 95 | 100 | 35 | 10.5 | 80 | 4989999396072 | 772-9669 | 1150 |
Loading...
Caster Type | Plate Type Universal | Wheel Material | Rubber | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Light/Medium Load | Specifications | Wheel: Star mark - Swiveling Part: Double bearings - Rotating Part: With commercial bearings |
Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TJ-100G in the Press-Formed Gray Rubber Caster, Freely Rotating series.
Part Number |
---|
TJ-130G |
TJ-150G |
TJ-200G |
TJ-75G |
TJB-100G |
TJB-130G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,136.51 | 1 Piece(s) | 1 Day(s) | 177 | 140.01~220.00 | No | 147 | Slotted Holes | 75(90) | 75(90) | 110 | 110 | 130 | 42 | 11 | 150 | 4989999396089 | 772-9677 | 1950 | ||
฿ 1,311.05 | 1 Piece(s) | 1 Day(s) | 198 | 140.01~220.00 | No | 167 | Slotted Holes | 75(90) | 75(90) | 120 | 120 | 150 | 45 | 11 | 170 | 4989999396096 | 772-9685 | 2250 | ||
฿ 2,078.19 | 1 Piece(s) | 1 Day(s) | 250 | 220.01~320.00 | No | 225 | Slotted Holes | 100(115) | 100(115) | 140 | 140 | 200 | 46 | 11.5 | 230 | 4989999396102 | 772-9693 | 3750 | ||
฿ 531.13 | 1 Piece(s) | 1 Day(s) | 100 | 35.01~80.00 | No | 64 | Round hole | 63 | 63 | 82 | 82 | 75 | 32 | 9.5 | 65 | 4989999396065 | 772-9707 | 600 | ||
฿ 1,078.75 | 1 Piece(s) | 1 Day(s) | 144 | 35.01~80.00 | With Double Stopper (Rotation + Turning) | 78 | Slotted Holes | 67(74) | 67(74) | 95 | 95 | 100 | 35 | 10.5 | 80 | 4989999396126 | 772-9715 | 1250 | ||
฿ 1,502.31 | 1 Piece(s) | 1 Day(s) | 177 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 147 | Slotted Holes | 75(90) | 75(90) | 110 | 110 | 130 | 42 | 11 | 150 | 4989999396133 | 772-9723 | 2150 |
How can we improve?
How can we improve?