1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heat Resistant Phenolic Casters Swivel (TYPBJ100)

ACCORDING TO USE CASTERS

Heat Resistant Phenolic Casters Swivel (TYPBJ100)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Wheels are made of phenol, which has can be used at temperatures up to 200°C and which features excellent abrasion resistance and high load resistance.
· A caster that is suitable for use in high temperature environments.

Features

●Phenol is used in the wheel materials, it can be used up to 200°C and it is excellent in wear resistance and load resistance.

Specification

●P(mm):11
●Plate Type 
●Heat Resistant Grease Specification
●Flexible Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Phenol
Part Number
TYPBJ100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 2,034.00

฿ 1,403.26

ACCORDING TO USE CASTERS 1 Piece(s) Same day 14480.01~140.00No10067(74)67(74)9595100321024989999531275278-36221010

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Phenol Wheel Characteristics Heat resistant
Fitting Material Steel Mounting Hole Type Slotted Holes Load Category Medium Load
Mounting Hole Diameter P(mm) 11 Specifications Heat-Resistant Grease Specifications Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYPBJ100 in the Heat Resistant Phenolic Casters Swivel series.

Products with similar specification

Part Number
TYPBJ130
TYPBJ150
TYPBJB-100A
TYPBJB-130A
TYPBJB-150A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 2,473.00

1 Piece(s) 1 Day(s) 177140.01~220.00No18075(82)75(82)10510513040183.64989999531282278-36311610

฿ 2,796.00

1 Piece(s) 1 Day(s) 198140.01~220.00No20087(94)87(94)120120150402044989999531299278-36491870

฿ 2,522.73

1 Piece(s) Same day 14480.01~140.00With Double Stopper (Rotation + Turning)10067(74)67(74)9595100321024989999252347450-98201160

฿ 3,126.27

1 Piece(s) 12 Day(s) 177140.01~220.00With Double Stopper (Rotation + Turning)18075(82)75(82)10510513040183.64989999252354450-98381890

฿ 3,507.61

1 Piece(s) 12 Day(s) 198140.01~220.00With Double Stopper (Rotation + Turning)20087(94)87(94)120120150402044989999252361450-98462150