1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cold-Tolerant Urethane Caster, Freely Rotating

Cold-Tolerant Urethane Caster, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,027.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A reinforced nylon wheel is used that features excellent cold resistance and that can be used at temperatures as low as -40°C.

[Uses]
· Ideal for transport inside freezers and in cold regions.

Features

●The wheel is excellent in cold resistance, a reinforced nylon wheel that can be used up to-40°C is used.

Specification

●P(mm):11
●Plate Type 
●Cold Grease Specification 
●With Commercial Bearing
●Flexible Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Nylon Wheel, Cold Resistance Urethane
Part Number
TYPUJ100
TYPUJ130
TYPUJ150
TYPUJB-100A
TYPUJB-130A
TYPUJB-150A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 1,027.00

ACCORDING TO USE CASTERS 1 Piece(s) 1 Day(s) 14480.01~140.00No10067(74)67(74)9595100321024989999531367278-28391000

฿ 1,405.00

ACCORDING TO USE CASTERS 1 Piece(s) 1 Day(s) 177140.01~220.00No18075(82)75(82)10510513040183.64989999531374278-28471700

฿ 1,522.00

ACCORDING TO USE CASTERS 1 Piece(s) 1 Day(s) 198140.01~220.00No20087(94)87(94)120120150402044989999531381278-28552080

฿ 1,332.26

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 14480.01~140.00With Double Stopper (Rotation + Turning)10067(74)67(74)9595100321024989999252286450-97651130

฿ 1,820.07

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 177140.01~220.00With Double Stopper (Rotation + Turning)18075(82)75(82)10510513040183.64989999252293450-97731800

฿ 1,955.87

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 198140.01~220.00With Double Stopper (Rotation + Turning)20087(94)87(94)120120150402044989999252309450-97811970

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Cold Resistance Urethane Wheel Characteristics Cold Resistance
Fitting Material Steel Mounting Hole Type Slotted Holes Load Category Medium Load
Mounting Hole Diameter P(mm) 11 Specifications Cold-Resistant Grease Specifications, With Commercial Bearings Ordering Unit(piece) 1