1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Resistant Rubber Casters Fixed (Part Number)

ACCORDING TO USE CASTERS

Oil Resistant Rubber Casters Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 676.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Oil resistance is better than that pf conventional rubber wheels, meaning degradation can be prevented.

[Uses]
· Ideal for the transport of heavy objects at factories, etc., in which large amounts of oil are used.

Features

●Compared with conventional rubber caster, it is excellent in oil resistance and can prevent deterioration.

Specification

●P(mm):11
●Plate Type 
●With Commercial Bearing
●Fixed Type

Materials

●Metal Fitting: Steel 
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Steel Wheel, Oil Resistance Rubber
Part Number
TYOK150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 1,002.00

ACCORDING TO USE CASTERS 1 Piece(s) 1 Day(s) 198140.01~220.002001005613793150402044989999531268278-17351710

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Oil Resistant Rubber
Wheel Characteristics Oil Resistance / No Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications With Commercial Bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYOK150 in the Oil Resistant Rubber Casters Fixed series.

Products with similar specification

Part Number
TYOK100
TYOK130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 676.00

1 Piece(s) 1 Day(s) 14480.01~140.00100804511580100321024989999531244278-1719840

฿ 908.00

1 Piece(s) 1 Day(s) 177140.01~220.00180100561379313040183.64989999531251278-17271500