(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Extremely smooth and comfortable swiveling and handling achieved by employing our unique "DRS" structure and a double bearing specification.
[Uses]
· Ideal for hand trucks used near water or outdoors.
· Furthermore, it turns quietly, it is also suitable for use in public facilities.
Part Number |
---|
TYPJ100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 769.94 | TRC SILENT CASTERS | 1 Piece(s) | 1 Day(s) | 144 | 100 | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 9 | 102 | 4989999531459 | 277-6588 | 1020 |
Loading...
Caster Type | Plate Type Universal | Properties | Quiet | Load Range(daN) | 80.01~140.00 |
---|---|---|---|---|---|
Stopper (Detail) | No | Wheel Material | Rubber | Wheel Characteristics | No |
Mounting Hole Type | Slotted Holes | Load Category | Medium Load | Specifications | Uses proprietary "DRS" structure, Includes double bearings |
Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TYPJ100 in the Noise-Reduction Caster, Nylon Rubber Wheel, Freely Rotating series.
Part Number |
---|
TYPJ130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 908.90 | 1 Piece(s) | 1 Day(s) | 177 | 130 | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 11 | 132.6 | 4989999531466 | 277-6596 | 1320 |
How can we improve?
How can we improve?