(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Made of (SUS304) stainless steel, the product has superior corrosion resistance and water resistance.
· The swivel part is sealed with rubber packing, etc., and features a waterproof and dust-proof structure.
· Turning noise common with casters is eliminated. (Noise free type)
· Starting resistance is reduced, making swiveling and rotating extremely easy.
· The wheel features a unique star pattern shape.
Part Number |
---|
TXSUK150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,850.48 | TRC SILENT CASTERS | 1 Piece(s) | 12 Day(s) | 190 | 140 | 100(112) | 53(56) | 138 | 92 | 150 | 40 | 143 | 4989999216356 | 256-0721 | 1460 |
Loading...
Caster Type | Plate Type Fixed | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Urethane | Wheel Characteristics | No | Fitting Material | Stainless Steel |
Mounting Hole Type | Slotted Holes | Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 |
Specifications | Wheel: Proprietary Star Pattern - Swiveling/Rotating Part: Dust proof and waterproof structure with radial ball bearings | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?