1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Press-Formed Reduced Noise Caster, Freely Rotating (TXUJ100)

SILENT CASTERS

Press-Formed Reduced Noise Caster, Freely Rotating (TXUJ100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Turning noise common with casters is eliminated. (Noise free type)
· Starting resistance is reduced, making swiveling and rotating extremely easy.
· The wheel features a unique star pattern shape.

Features

●There is no unpleasant sound such as traveling sound that is specific to casters.(noise-free type)
●Resistance during push start is reduced, turning/rotating is very easy.
●The wheel is an original star shape pattern.

Specification

●P(mm):11
●Plate Type
●Rotating Part, Rotating Part: Using Radial Ball Bearing

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Nylon Wheel, Urethane
Part Number
TXUJ100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 688.00

SILENT CASTERS 1 Piece(s) 10 Day(s) 132No10067(74)67(74)9595100331024989999216066255-95361080

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 80.01~140.00 Wheel Material Urethane
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Wheel: Proprietary Star Pattern - Swiveling/Rotating Part: With radial ball bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TXUJ100 in the Press-Formed Reduced Noise Caster, Freely Rotating series.

Products with similar specification

Part Number
TXUJ125
TXUJ150
TXUJB100
TXUJB125
TXUJB150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 970.00

1 Piece(s) 12 Day(s) 168No13075(90)75(90)110110125401334989999216073255-95441630

฿ 1,069.00

1 Piece(s) 1 Day(s) 190No14075(90)75(90)110110150401434989999216080255-95521800

฿ 920.00

1 Piece(s) 1 Day(s) 132With Rotation Stopper10067(74)67(74)9595100331024989999216097255-95951170

฿ 1,138.00

1 Piece(s) 12 Day(s) 168With Rotation Stopper13075(90)75(90)110110125401334989999216103255-96091830

฿ 1,376.00

1 Piece(s) 1 Day(s) 190With Rotation Stopper14075(90)75(90)110110150401434989999216110255-96171960