1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Press-Formed Sound-Dampening Caster, Rubber Wheels/Stainless Steel Fittings, Fixed (Part Number)

TRC SILENT CASTERS

Press-Formed Sound-Dampening Caster, Rubber Wheels/Stainless Steel Fittings, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,061.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of (SUS304) stainless steel, the product has superior corrosion resistance and water resistance.
· The swivel part is sealed with rubber packing, etc., and features a waterproof and dust-proof structure.
· Turning noise common with casters is eliminated. (Noise free type)
· Starting resistance is reduced, making swiveling and rotating extremely easy.
· The wheel features a unique star pattern shape.

Part Number
TXSK150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 1,582.60

TRC SILENT CASTERS 1 Piece(s) 1 Day(s) 190140100(112)53(3613892150401434989999216325256-06911410

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Load Range(daN) 80.01~140.00 Stopper (Detail) No
Wheel Material Rubber Wheel Characteristics No Fitting Material Stainless Steel
Mounting Hole Type Slotted Holes Load Category Medium Load Mounting Hole Diameter P(mm) 11
Specifications Wheel: Proprietary Star Pattern - Swiveling/Rotating Part: With radial ball bearings Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TXSK150 in the Press-Formed Sound-Dampening Caster, Rubber Wheels/Stainless Steel Fittings, Fixed series.

Products with similar specification

Part Number
TXSK100
TXSK125
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 1,061.42

1 Piece(s) 1 Day(s) 13210080(90)45(50)11580100331024989999216301256-0674820

฿ 1,472.90

1 Piece(s) 1 Day(s) 168130100(112)53(3613892125401334989999216318256-06821250