1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press-Formed Sound-Dampening Caster, Rubber Wheels, Freely Rotating (TXJ125)

SILENT CASTERS

Press-Formed Sound-Dampening Caster, Rubber Wheels, Freely Rotating (TXJ125)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Turning noise common with casters is eliminated. (Noise free type)
· Starting resistance is reduced, making swiveling and rotating extremely easy. The wheel features a unique star pattern shape.

Part Number
TXJ125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 613.00

SILENT CASTERS 1 Piece(s) 1 Day(s) 168No13075(90)75(90)110110125401334989999216011255-95011560

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Load Range(daN) 80.01~140.00
Wheel Material Rubber Wheel Characteristics No Fitting Material Steel
Mounting Hole Type Slotted Holes Load Category Medium Load Mounting Hole Diameter P(mm) 11
Specifications Wheel: Proprietary Star Pattern Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TXJ125 in the Press-Formed Sound-Dampening Caster, Rubber Wheels, Freely Rotating series.

Products with similar specification

Part Number
TXJ100
TXJ150
TXJB100
TXJB125
TXJB150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 460.00

1 Piece(s) Same day 132No10067(74)67(74)9595100331024989999216004255-94981040

฿ 678.00

1 Piece(s) 1 Day(s) 190No14075(90)75(90)110110150401434989999216028255-95101650

฿ 618.00

1 Piece(s) 1 Day(s) 132With Rotation Stopper10067(74)67(74)9595100331024989999216035255-95611140

฿ 801.00

1 Piece(s) 1 Day(s) 168With Rotation Stopper13075(90)75(90)110110125401334989999216042255-95791760

฿ 876.00

1 Piece(s) 1 Day(s) 190With Rotation Stopper14075(90)75(90)110110150401434989999216059255-95871910