(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Turning noise common with casters is eliminated. (Noise free type)
· Starting resistance is reduced, making swiveling and rotating extremely easy. The wheel features a unique star pattern shape.
Part Number |
---|
TXK125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 485.00 | SILENT CASTERS | 1 Piece(s) | 1 Day(s) | 168 | 130 | 100(112) | 53(56) | 138 | 92 | 125 | 40 | 133 | 4989999216134 | 255-9633 | 1170 |
Loading...
Caster Type | Plate Type Fixed | Properties | Quiet | Load Range(daN) | 80.01~140.00 |
---|---|---|---|---|---|
Stopper (Detail) | No | Wheel Material | Rubber | Wheel Characteristics | No |
Fitting Material | Steel | Mounting Hole Type | Slotted Holes | Load Category | Medium Load |
Mounting Hole Diameter P(mm) | 11 | Specifications | With Drip-proof/Dust-proof Cover | Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TXK125 in the Press-Formed Sound-Dampening Caster, Rubber Wheels, Fixed series.
Part Number |
---|
TXK100 |
TXK150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 366.00 | 1 Piece(s) | Same day | 132 | 100 | 80(90) | 45(50) | 115 | 80 | 100 | 33 | 102 | 4989999216127 | 255-9625 | 790 | ||
฿ 544.00 | 1 Piece(s) | 1 Day(s) | 190 | 140 | 100(112) | 53(56) | 138 | 92 | 150 | 40 | 143 | 4989999216141 | 255-9641 | 1300 |
How can we improve?
How can we improve?