1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Press-Formed Nylon Caster, Freely Rotating

PLATE CASTER(NYLON)

Press-Formed Nylon Caster, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 616.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.
· The steel wheel has a great design and a characteristic star shape (design registered).

Features

●The adjustable pivot part adopts a double bearing, smooth rotation was achieved.
●The wheel rotating part has excellent durability with commercial bearing.

Specification

●Plate Type 
●With Commercial Bearing

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated 
●Wheel: Nylon
Part Number
TNJB100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 616.00

PLATE CASTER(NYLON) 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 144 Load Range(daN) 35.01~80.00
Stopper (Detail) With Double Stopper (Rotation + Turning) Allowable Load(daN) 80 Wheel Material Nylon
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction(mm) 67(74) Mounting Hole Pitch Transverse Direction(mm) 67(74) Plate Length A(mm) 95
Plate Width B(mm) 95 Wheel Dia. D(Ø) 100 Wheel Width(mm) 35
Load Category Light/Medium Load Mounting Hole Diameter P(mm) 10.5 Allowable Load(kgf) 82
Specifications Swiveling Part: Double bearings - Rotating Part: Includes commercial bearings Ordering Unit(piece) 1 JAN code 4518772003601
Ordering Code 220-7290 Mass(g) 1150

Please check the type/dimensions/specifications of the part TNJB100 in the Press-Formed Nylon Caster, Freely Rotating series.