1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nylon Wheel, Urethane Caster, Freely Rotating (TYGUJ100)

TRC PLATE CASTER(NYLONWHEEL)

Nylon Wheel, Urethane Caster, Freely Rotating (TYGUJ100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Lightweight due to the use of nylon wheels. High durability due to its excellent abrasion resistance and load capacity, used in factories, kitchens, etc., due to its high resistance to oil.

Part Number
TYGUJ100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Specifications JAN code Ordering Code Mass
(g)

฿ 733.92

TRC PLATE CASTER(NYLONWHEEL) 1 Piece(s) 1 Day(s) 14480.01~140.00No100Slotted Holes67(74)67(74)959510032102Rotating Part: With Radial Bearing4989999531497278-22271000

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Urethane Wheel Characteristics No
Fitting Material Steel Load Category Medium Load Mounting Hole Diameter P(mm) 11
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYGUJ100 in the Nylon Wheel, Urethane Caster, Freely Rotating series.

Products with similar specification

Part Number
TYGUJ130
TYGUJ150
TYGUJB-100A
TYGUJB-130A
TYGUJB-150A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Specifications JAN code Ordering Code Mass
(g)

฿ 990.32

1 Piece(s) 1 Day(s) 177140.01~220.00No180Slotted Holes75(82)75(82)10510513040183.6Rotating Part: With Radial Bearing4989999531503278-22351700

฿ 1,053.81

1 Piece(s) 1 Day(s) 198140.01~220.00No200Slotted Holes87(94)87(94)12012015040204Rotating Part: With Radial Bearing4989999531510278-22432080

฿ 942.85

1 Piece(s) 1 Day(s) 14480.01~140.00With Double Stopper (Rotation + Turning)100Round hole67(74)67(74)959510032102-4989999252408450-98891130

฿ 1,329.66

1 Piece(s) 1 Day(s) 177140.01~220.00With Double Stopper (Rotation + Turning)180Round hole75(82)75(82)10510513040183.6-4989999252415450-98971800

฿ 1,423.03

1 Piece(s) 1 Day(s) 198140.01~220.00With Double Stopper (Rotation + Turning)200Round hole87(94)87(94)12012015040204-4989999252422450-99012360