1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Press-Formed Nylon Wheel, Rubber Casters, Freely Rotating (Part Number)

CASTERS

Press-Formed Nylon Wheel, Rubber Casters, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 496.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Approximately 10% lighter than conventional press-made rubber wheel casters.
· When the stopper is engaged, rotation of the wheels and the swiveling of casters can both be stopped simultaneously.

Part Number
TYNRJB-100A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 791.12

CASTERS 1 Piece(s) 1 Day(s) 144140.01~220.00With Double Stopper (Rotation + Turning)10067(74)67(74)9595100321024989999252460450-99431140

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Slotted Holes Load Category Medium Load
Mounting Hole Diameter P(mm) 11 Specifications Rotating Part: With Radial Bearing Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYNRJB-100A in the Press-Formed Nylon Wheel, Rubber Casters, Freely Rotating series.

Products with similar specification

Part Number
TYNRJ100
TYNRJ130
TYNRJ150
TYNRJB-130A
TYNRJB-150A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 496.00

1 Piece(s) 1 Day(s) 14480.01~140.00No10067(74)67(74)9595100321024989999531589278-24811000

฿ 857.78

1 Piece(s) 12 Day(s) 177140.01~220.00No16075(82)75(82)10510513040163.24989999531596278-24991510

฿ 932.70

1 Piece(s) 1 Day(s) 198140.01~220.00No18087(94)87(94)12012015040183.64989999531602278-25021720

฿ 1,125.38

1 Piece(s) 1 Day(s) 177140.01~220.00With Double Stopper (Rotation + Turning)16072(82)72(82)10510513032163.24989999252477450-99511790

฿ 1,165.72

1 Piece(s) 1 Day(s) 198140.01~220.00With Double Stopper (Rotation + Turning)18087(94)87(94)12012015040183.64989999252484450-99602000