(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Approximately 10% lighter than conventional press-made rubber wheel casters.
· When the stopper is engaged, rotation of the wheels and the swiveling of casters can both be stopped simultaneously.
Part Number |
---|
TYNRJ100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 496.00 | TRC PLATE CASTER(NYLONRUBBER) | 1 Piece(s) | 1 Day(s) | 144 | 80.01~140.00 | No | 100 | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 102 | 4989999531589 | 278-2481 | 1000 |
Loading...
Caster Type | Plate Type Universal | Wheel Material | Rubber | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Slotted Holes | Load Category | Medium Load |
Mounting Hole Diameter P(mm) | 11 | Specifications | Rotating Part: With Radial Bearing | Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TYNRJ100 in the Press-Formed Nylon Wheel, Rubber Casters, Freely Rotating series.
Part Number |
---|
TYNRJ130 |
TYNRJ150 |
TYNRJB-100A |
TYNRJB-130A |
TYNRJB-150A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 857.78 | 1 Piece(s) | 12 Day(s) | 177 | 140.01~220.00 | No | 160 | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 163.2 | 4989999531596 | 278-2499 | 1510 | ||
฿ 932.70 | 1 Piece(s) | 1 Day(s) | 198 | 140.01~220.00 | No | 180 | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 183.6 | 4989999531602 | 278-2502 | 1720 | ||
฿ 791.12 | 1 Piece(s) | 1 Day(s) | 144 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 100 | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 102 | 4989999252460 | 450-9943 | 1140 | ||
฿ 1,125.38 | 1 Piece(s) | 1 Day(s) | 177 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 160 | 72(82) | 72(82) | 105 | 105 | 130 | 32 | 163.2 | 4989999252477 | 450-9951 | 1790 | ||
฿ 1,165.72 | 1 Piece(s) | 1 Day(s) | 198 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 180 | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 183.6 | 4989999252484 | 450-9960 | 2000 |
How can we improve?
How can we improve?