1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Tension Press-Formed Rubber Caster with Fixed Fittings (HTTK100)

TRC PLATE CASTER(PRESSRUBBERS)

High-Tension Press-Formed Rubber Caster with Fixed Fittings (HTTK100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Durability of the swivel part, which is often subject to wear, has been increased by 4 times through use of a highly tensile material. (Compared to our conventional products)
· Quietness is improved by employing a radial bearing.
· A light weight is achieved by using a highly tensile material.

Part Number
HTTK100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 666.04

TRC PLATE CASTER(PRESSRUBBERS) 1 Piece(s) 1 Day(s) 14480.01~140.0010080(90)45(50)11580100321024989999099973392-5749730

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Rubber
Wheel Characteristics No Fitting Material High Tensile Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Swiveling Part: 4X durability - Rotating Part: Includes radial ball bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part HTTK100 in the High-Tension Press-Formed Rubber Caster with Fixed Fittings series.

Products with similar specification

Part Number
HTTK130
HTTK150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 1,005.20

1 Piece(s) 12 Day(s) 177140.01~220.00180100(112)53(56)13892130381844989999099980392-57571130

฿ 1,123.72

1 Piece(s) 1 Day(s) 198140.01~220.00200100(112)53(56)13892150402044989999099997392-57651280