1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Tension Press-Formed Rubber Caster with Freely Rotating Fittings

High-Tension Press-Formed Rubber Caster with Freely Rotating Fittings
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 858.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Durability of the swivel part, which is often subject to wear, has been increased by 4 times through use of a highly tensile material. (Compared to our conventional products)
· Quietness is improved by employing a radial bearing.
· A light weight is achieved by using a highly tensile material.

Part Number
HTTJ100
HTTJ130
HTTJ150
HTTJB100
HTTJB130
HTTJB150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 858.86

TRC PLATE CASTER(PRESSRUBBERS) 1 Piece(s) 1 Day(s) 14480.01~140.00No10067(74)67(74)9595100321024989999099911392-5684920

฿ 1,233.78

TRC PLATE CASTER(PRESSRUBBERS) 1 Piece(s) 1 Day(s) 177140.01~220.00No18075(90)75(90)110110130381844989999099928392-56921390

฿ 1,349.28

TRC PLATE CASTER(PRESSRUBBERS) 1 Piece(s) 1 Day(s) 198140.01~220.00No20075(90)75(90)120120150402044989999099935392-57061600

฿ 1,201.80

TRC PLATE CASTER(PRESSRUBBERS) 1 Piece(s) 1 Day(s) 14480.01~140.00With Double Stopper (Rotation + Turning)10067(74)67(74)9595100321024989999099942392-57141010

฿ 1,495.61

TRC PLATE CASTER(PRESSRUBBERS) 1 Piece(s) 1 Day(s) 177140.01~220.00With Double Stopper (Rotation + Turning)18075(90)75(90)110110130381844989999099959392-57221560

฿ 1,641.95

TRC PLATE CASTER(PRESSRUBBERS) 1 Piece(s) 1 Day(s) 198140.01~220.00With Double Stopper (Rotation + Turning)20075(90)75(90)120120150402044989999099966392-57311770

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Wheel Material Rubber
Wheel Characteristics No Fitting Material High Tensile Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Swiveling Part: 4X durability - Rotating Part: Includes radial ball bearings
Ordering Unit(piece) 1