1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Press-Formed Urethane Caster, Fixed (TUK100)

PLATE CASTER(PRESS)

Press-Formed Urethane Caster, Fixed (TUK100)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The steel wheel features a great design and a characteristic star shaped marking. (Design registered)
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.
· A urethane wheel with excellent abrasion resistance and oil resistance.

Features

●Steel wheels are shaped like a star with distinctive design characteristics. (registered design)
●The adjustable pivot part adopts a double bearing, smooth rotation was achieved.
●The wheel rotating part has excellent durability with commercial bearing.
●Since it is a urethane wheel, it is excellent in wear resistance and oil resistance.

Specification

●Plate Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Steel Wheel, Urethane
Part Number
TUK100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 450.00

฿ 382.86

PLATE CASTER(PRESS) 1 Piece(s) Same day 144140.01~220.00No171Slotted Holes80(90)45(50)1158010035Medium Load10.51744518772003229171-2551850

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Wheel Material Urethane Wheel Characteristics No
Fitting Material Steel Specifications Wheel: Proprietary star pattern - Swiveling Part: Double bearing - Rotating Part: Includes commercial bearings Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TUK100 in the Press-Formed Urethane Caster, Fixed series.

Products with similar specification

Part Number
TUK130
TUK150
TUK200
TUK75
TUKB100
TUKB130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 737.00

1 Piece(s) Same day 177220.01~320.00No250Slotted Holes100(112)53(56)1389213042Medium Load112554518772003236171-25781650

฿ 871.00

1 Piece(s) 1 Day(s) 198220.01~320.00No300Slotted Holes100(112)53(56)1389215045Heavy Load113064518772003243171-25941850

฿ 1,307.00

1 Piece(s) Same day 250320.01~485.00No400Slotted Holes112(119)56(6315510220046Heavy Load11.54084518772003250171-26163000

฿ 351.00

1 Piece(s) 1 Day(s) 10080.01~140.00No120Round hole634095727532Medium Load9.51234518772003212171-2535500

฿ 742.00

1 Piece(s) Same day 144140.01~220.00With Double Stopper (Rotation + Turning)171Slotted Holes80(90)45(50)1158010035Medium Load10.51744518772003427171-2756950

฿ 1,014.00

1 Piece(s) 1 Day(s) 177220.01~320.00With Double Stopper (Rotation + Turning)250Slotted Holes100(112)53(56)1389213042Medium Load112554518772003434171-27721800