(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The steel wheel features a great design and a characteristic star shaped marking. (Design registered)
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.
· A urethane wheel with excellent abrasion resistance and oil resistance.
Part Number |
---|
TUK100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 450.00 ฿ 382.86 | PLATE CASTER(PRESS) | 1 Piece(s) | Same day | 144 | 140.01~220.00 | No | 171 | Slotted Holes | 80(90) | 45(50) | 115 | 80 | 100 | 35 | Medium Load | 10.5 | 174 | 4518772003229 | 171-2551 | 850 |
Loading...
Caster Type | Plate Type Fixed | Wheel Material | Urethane | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Specifications | Wheel: Proprietary star pattern - Swiveling Part: Double bearing - Rotating Part: Includes commercial bearings | Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TUK100 in the Press-Formed Urethane Caster, Fixed series.
Part Number |
---|
TUK130 |
TUK150 |
TUK200 |
TUK75 |
TUKB100 |
TUKB130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 737.00 | 1 Piece(s) | Same day | 177 | 220.01~320.00 | No | 250 | Slotted Holes | 100(112) | 53(56) | 138 | 92 | 130 | 42 | Medium Load | 11 | 255 | 4518772003236 | 171-2578 | 1650 | ||
฿ 871.00 | 1 Piece(s) | 1 Day(s) | 198 | 220.01~320.00 | No | 300 | Slotted Holes | 100(112) | 53(56) | 138 | 92 | 150 | 45 | Heavy Load | 11 | 306 | 4518772003243 | 171-2594 | 1850 | ||
฿ 1,307.00 | 1 Piece(s) | Same day | 250 | 320.01~485.00 | No | 400 | Slotted Holes | 112(119) | 56(63 | 155 | 102 | 200 | 46 | Heavy Load | 11.5 | 408 | 4518772003250 | 171-2616 | 3000 | ||
฿ 351.00 | 1 Piece(s) | 1 Day(s) | 100 | 80.01~140.00 | No | 120 | Round hole | 63 | 40 | 95 | 72 | 75 | 32 | Medium Load | 9.5 | 123 | 4518772003212 | 171-2535 | 500 | ||
฿ 742.00 | 1 Piece(s) | Same day | 144 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 171 | Slotted Holes | 80(90) | 45(50) | 115 | 80 | 100 | 35 | Medium Load | 10.5 | 174 | 4518772003427 | 171-2756 | 950 | ||
฿ 1,014.00 | 1 Piece(s) | 1 Day(s) | 177 | 220.01~320.00 | With Double Stopper (Rotation + Turning) | 250 | Slotted Holes | 100(112) | 53(56) | 138 | 92 | 130 | 42 | Medium Load | 11 | 255 | 4518772003434 | 171-2772 | 1800 |
How can we improve?
How can we improve?