1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Press-Formed Urethane Caster, Freely Rotating (TUJ130)

PLATE CASTER(PRESS)

Press-Formed Urethane Caster, Freely Rotating (TUJ130)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The steel wheel features a great design and a characteristic star shaped marking. (Design registered)
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.
· A urethane wheel with excellent abrasion resistance and oil resistance.

Features

●Steel wheels are shaped like a star with distinctive design characteristics. (registered design)
●The adjustable pivot part adopts a double bearing, smooth rotation was achieved.
●The wheel rotating part has excellent durability with commercial bearing.
●Since it is a urethane wheel, it is excellent in wear resistance and oil resistance.

Specification

●Plate Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Steel Wheel, Urethane
Part Number
TUJ130 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 856.00

฿ 719.13

PLATE CASTER(PRESS) 1 Piece(s) Same day 177220.01~320.00No250Slotted Holes75(90)75(90)11011013042Medium Load112554518772003281171-23732000

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Urethane Wheel Characteristics No
Fitting Material Steel Specifications Wheel: Proprietary star pattern - Swiveling Part: Double bearing - Rotating Part: Includes commercial bearings Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TUJ130 in the Press-Formed Urethane Caster, Freely Rotating series.

Products with similar specification

Part Number
TUJ100
TUJ150
TUJ200
TUJ75
TUJB100
TUJB130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 598.00

1 Piece(s) 1 Day(s) 144140.01~220.00No171Slotted Holes67(74)67(74)959510035Medium Load10.51744518772003274171-23571150

฿ 990.00

1 Piece(s) 12 Day(s) 198220.01~320.00No300Slotted Holes75(90)75(90)12012015045Heavy Load113064518772003298171-23902250

฿ 1,386.00

1 Piece(s) Same day 250320.01~485.00No400Slotted Holes100(115)100(115)14014020046Heavy Load11.54084518772003304171-24113800

฿ 410.00

1 Piece(s) Same day 10080.01~140.00No120Round hole636382827532Medium Load9.51234518772003267171-2331600

฿ 762.00

1 Piece(s) Same day 144140.01~220.00With Double Stopper (Rotation + Turning)171Slotted Holes67(74)67(74)959510042Medium Load10.51744518772003472171-24541300

฿ 1,074.00

1 Piece(s) Same day 177220.01~320.00With Double Stopper (Rotation + Turning)250Slotted Holes75(90)75(90)11011013045Medium Load112554518772003489171-24712150