1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press-Formed Rubber Caster, Fixed (TK75)

PLATE CASTER(PRESSRUBBERS)

Press-Formed Rubber Caster, Fixed (TK75)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The steel wheel features a great design and a characteristic star shaped marking. (Design registered)
· The rotating part of the wheel features a commercial bearing with excellent durability.
· Fixed wheel with stopper. When used together with swivel casters with stopper, all four wheels can be locked.

Features

●Steel wheels are shaped like a star with distinctive design characteristics.(registered design)
●The adjustable pivot part adopts a double bearing, smooth rotation was achieved.
●The wheel rotating part has excellent durability with commercial bearing.

Specification

●Plate Type
●Wheel Rotation Part: Commercial Bearing Input

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Steel Wheel, Rubber
Part Number
TK75 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 225.00

฿ 190.10

PLATE CASTER(PRESSRUBBERS) 1 Piece(s) Same day 10035.01~80.00No80Round hole6340957275329.5824518772003113171-2527500

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Load Category Light/Medium Load Specifications Wheel: Proprietary star pattern - Swiveling Part: Double bearing - Rotating Part: Includes commercial bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TK75 in the Press-Formed Rubber Caster, Fixed series.

Products with similar specification

Part Number
TK130
TK150
TK200
TKB100
TKB150
TKB200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 490.00

1 Piece(s) 12 Day(s) 177140.01~220.00No180Slotted Holes100(112)53(56)1389213042111844518772003137171-25601600

฿ 554.00

1 Piece(s) Same day 198140.01~220.00No200Slotted Holes100(112)53(56)1389215045112044518772003144171-25861850

฿ 846.00

1 Piece(s) 1 Day(s) 250220.01~320.00No250Slotted Holes112(119)56(631551022004611.52554518772003151171-26083000

฿ 499.00

1 Piece(s) 1 Day(s) 14480.01~140.00With Double Stopper (Rotation + Turning)100Slotted Holes80(90)45(50)115801003510.51024518772003328171-2748950

฿ 767.00

1 Piece(s) 12 Day(s) 198140.01~220.00With Double Stopper (Rotation + Turning)200Slotted Holes100(112)53(56)1389215045112044518772003342171-27812000

฿ 1,089.00

1 Piece(s) Same day 250220.01~320.00With Double Stopper (Rotation + Turning)250Slotted Holes112(119)56(631551022004611.52554518772003359171-28023200