(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A caster with urethane wheel that does not easily accumulate static electricity or dust.
[Uses]
· Ideal for transport of electronic and medical equipment for which static electricity can be damaging.
Caster Type | Screw-In Type | Mounting Height H(mm) | 126 | Properties | Static electricity prevention |
---|---|---|---|---|---|
Load Range(daN) | 35.01~80.00 | Allowable Load(daN) | 60 | Wheel Material | Urethane |
Wheel Characteristics | No | Fitting Material | Steel | Thread Dia. | M12 |
Wheel Dia. D(Ø) | 100 | Wheel Width(mm) | 28 | Load Category | Light Load |
Thread Pitch(mm) | 1.75 | Axial length L(mm) | 35 | Allowable Load(kgf) | 61.2 |
Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TYST100NUE in the Screw-In Type, Anti-Static Urethane Caster, Steel Fitting, Freely Rotating series.
Part Number |
---|
TYST100NUES |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Stopper (Detail) | Specifications | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 618.00 | 1 Piece(s) | Same day | With Rotation Stopper | Screw-in/With Stopper | 4989999687415 | 278-3118 | 570 |
How can we improve?
How can we improve?