(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Since it is made of stainless steel, the product has superior corrosion resistance and water resistance.
· By using a conductive rubber wheel, static electricity is easily discharged, preventing the absorption of dust.
[Uses]
· Ideal for transport of electronic and medical equipment for which static electricity and dust can be damaging.
Caster Type | Screw-In Type | Mounting Height H(mm) | 126 | Properties | Static electricity prevention |
---|---|---|---|---|---|
Load Range(daN) | 35.01~80.00 | Allowable Load(daN) | 40 | Wheel Material | Rubber |
Wheel Characteristics | Antistatic / No | Fitting Material | Stainless Steel | Thread Dia. | M12 |
Wheel Dia. D(Ø) | 100 | Wheel Width(mm) | 21 | Load Category | Light Load |
Thread Pitch(mm) | 1.75 | Axial length L(mm) | 35 | Allowable Load(kgf) | 40.8 |
Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TYSST100RHE in the Screw-In Type, Conductive Rubber Caster, Stainless Steel Fitting, Freely Rotating series.
Part Number |
---|
TYSST100RHES |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Stopper (Detail) | Specifications | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,036.00 | 1 Piece(s) | 1 Day(s) | With Rotation Stopper | Screw-in/With Stopper | 4989999687392 | 278-3070 | 530 |
How can we improve?
How can we improve?