(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The wheel cover prevents the intrusion of foreign objects. (100 mm wheel diameter 100 mm type only)
· The radial bearings used for the wheel feature reduced starting resistance and quieter turning.
· The material is less likely to leave marks on the floor than rubber wheels.
· Quieter than nylon wheels.
[Uses]
· A caster for Kartio.
Caster Type | Plate Type Fixed | Mounting Height H(mm) | 122 | Properties | Quiet |
---|---|---|---|---|---|
Load Range(daN) | 35.01~80.00 | Stopper (Detail) | No | Allowable Load(daN) | 65 |
Wheel Material | Elastomer | Wheel Characteristics | No | Fitting Material | Steel |
Mounting Hole Type | Round hole | Mounting Hole Pitch Longitudinal direction(mm) | 82 | Mounting Hole Pitch Transverse Direction(mm) | 40 |
Plate Length A(mm) | 100 | Plate Width B(mm) | 58 | Wheel Dia. D(Ø) | 100 |
Wheel Width(mm) | 28 | Load Category | Light Load | Mounting Hole Diameter P(mm) | 8.8 |
Allowable Load(kgf) | 66.3 | Specifications | Wheel Part: With Radial Bearing | Ordering Unit(piece) | 1 |
JAN code | 4989999019957 | Ordering Code | 359-9604 | Mass(g) | 400 |
Please check the type/dimensions/specifications of the part TYSR100SEL in the Reduced Noise Caster, Elastomer Wheels, Fixed series.
How can we improve?
How can we improve?