1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screw-In Type, Elastomer Caster, Freely Rotating (TYST75EL)

SCREWED CASTER(ELASTOMER)

Screw-In Type, Elastomer Caster, Freely Rotating (TYST75EL)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Turns quietly and does not leave slip marks on the floor.
· Does not stain floors.

Features

●The traveling sound is quiet and there is no slip mark on the floor.
●Does not pollute the floor surface.
●A materials that is difficult to trace on the floor surface.

Specification

●Allowable Weight (daN):50
●Allowable Weight (kgf):51
●Wheel Width(mm):27
●Threaded type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Elastomer
Part Number
TYST75EL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Thread Dia. Wheel Dia. D
(Ø)
Thread Pitch
(mm)
Axial length L
(mm)
Specifications JAN code Ordering Code Mass
(g)

฿ 203.00

SCREWED CASTER(ELASTOMER) 1 Piece(s) 12 Day(s) 97NoM12751.7535Screw-In Type4989999176124408-9740365

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Properties Quiet Load Range(daN) 35.01~80.00
Allowable Load(daN) 50 Wheel Material Elastomer Wheel Characteristics No
Fitting Material Steel Wheel Width(mm) 27 Load Category Light Load
Allowable Load(kgf) 51 Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYST75EL in the Screw-In Type, Elastomer Caster, Freely Rotating series.

Products with similar specification

Part Number
TYST100EL
TYST100ELS
TYST75ELS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Thread Dia. Wheel Dia. D
(Ø)
Thread Pitch
(mm)
Axial length L
(mm)
Specifications JAN code Ordering Code Mass
(g)

฿ 273.00

1 Piece(s) 1 Day(s) 126NoM16100240Screw-In Type4989999176148408-9766425

฿ 316.00

1 Piece(s) 1 Day(s) 126With Rotation StopperM16100240Screw-in/With Stopper4989999176155408-9774480

฿ 220.59

1 Piece(s) Same day 97With Rotation StopperM12751.7535Screw-in/With Stopper4989999176131408-9758400