1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screw-In Type, Nylon Caster, Stainless Steel Fitting, Freely Rotating Type

Screw-In Type, Nylon Caster, Stainless Steel Fitting, Freely Rotating Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 572.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since it is made of stainless steel, the product has superior corrosion resistance and water resistance.
· Ideal for sites where foods are handled.

Features

●Since it is made of stainless steel, it has excellent corrosion resistance and water resistance.
●Optimum for on site with food handling.

Specification

●Allowable Weight (daN):60
●Allowable Weight (kgf):61.2
●Wheel Diameter D(mm):100
●Wheel Width(mm):25
●Mounting Height H(mm):126
●L(mm):35
●Screw T:M12
●Thread Pitch(mm):1.75
●Threaded type

Materials

●Metal Fitting: Stainless Steel(SUS304)
●Wheel: Nylon
Part Number
TYSST100N
TYSST100NS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Specifications JAN code Ordering Code Mass
(g)

฿ 572.00

SCREWED TYPE CASTER(NYLON) 1 Piece(s) 1 Day(s) NoScrew-In Type4989999687422278-3088375

฿ 664.00

SCREWED TYPE CASTER(NYLON) 1 Piece(s) 1 Day(s) With Rotation StopperScrew-in/With Stopper4989999687439278-3096460

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Mounting Height H(mm) 126 Load Range(daN) 35.01~80.00
Allowable Load(daN) 60 Wheel Material Nylon Wheel Characteristics No
Fitting Material Stainless Steel Thread Dia. M12 Wheel Dia. D(Ø) 100
Wheel Width(mm) 25 Load Category Light Load Thread Pitch(mm) 1.75
Axial length L(mm) 35 Allowable Load(kgf) 61.2 Ordering Unit(piece) 1