1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screw-In Urethane Caster, Freely Rotating (TYST75NUS)

SCREWED TYPE CASTER(NYLON)

Screw-In Urethane Caster, Freely Rotating (TYST75NUS)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]High durability due to its excellent abrasion resistance and load capacity, used in factories, kitchens, etc., due to its high resistance to oil.

Part Number
TYST75NUS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Thread Pitch
(mm)
Axial length L
(mm)
Allowable Load
(kgf)
Specifications JAN code Ordering Code Mass
(g)

฿ 300.00

฿ 219.09

SCREWED TYPE CASTER(NYLON) 1 Piece(s) Same day 97With Rotation Stopper70M1275261.753571.4Screw-in/With Stopper4989999687330278-3134395

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Wheel Material Urethane
Wheel Characteristics Oil Resistance / No Fitting Material Steel Load Category Light Load
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYST75NUS in the Screw-In Urethane Caster, Freely Rotating series.

Products with similar specification

Part Number
TYST100NU
TYST100NUS
TYST75NU
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Thread Pitch
(mm)
Axial length L
(mm)
Allowable Load
(kgf)
Specifications JAN code Ordering Code Mass
(g)

฿ 357.00

1 Piece(s) 1 Day(s) 126No60M161002824061.2Screw-In Type4989999687347278-3142435

฿ 408.00

1 Piece(s) 1 Day(s) 126With Rotation Stopper60M161002824061.2Screw-in/With Stopper4989999687354278-3151505

฿ 257.00

1 Piece(s) Same day 97No70M1275261.753571.4Screw-In Type4989999687323278-3126360