1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nylon Caster, Stainless Steel Fitting, Fixed Type (TYSNK100)

TRC PLATE CASTER(NYLON)

Nylon Caster, Stainless Steel Fitting, Fixed Type (TYSNK100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since the hardware is made of (SUS304) stainless steel and the wheel is made of nylon, both corrosion resistance and water resistance are excellent.

Part Number
TYSNK100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 1,131.10

TRC PLATE CASTER(NYLON) 1 Piece(s) 1 Day(s) 13280.01~140.00100Slotted Holes80(90)45(50)1107510032111024989999531961278-1948620

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Nylon
Wheel Characteristics No Fitting Material Stainless Steel Load Category Medium Load
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSNK100 in the Nylon Caster, Stainless Steel Fitting, Fixed Type series.

Products with similar specification

Part Number
TYSNK130
TYSNK150
TYSNK200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 1,927.35

1 Piece(s) 1 Day(s) 170140.01~220.00160Slotted Holes75(80)75(80)1021021304011163.24989999531978278-19561120

฿ 2,108.41

1 Piece(s) 1 Day(s) 190140.01~220.00160Slotted Holes75(80)75(80)1021021504011163.24989999531985278-19641230

฿ 2,705.42

1 Piece(s) 1 Day(s) 250140.01~220.00220Round hole112631511022004311.5224.44989999531992278-19722320