1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nylon Caster, Stainless Steel Fitting, Freely Rotating

Nylon Caster, Stainless Steel Fitting, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,544.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since the hardware is made of (SUS304) stainless steel and the wheel is made of nylon, both corrosion resistance and water resistance are excellent.

Part Number
TYSNJ100
TYSNJ100S
TYSNJ130
TYSNJ130S
TYSNJ150
TYSNJ150S
TYSNJ200
TYSNJ200S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Fitting Material Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 1,544.13

TRC PLATE CASTER(NYLON) 1 Piece(s) 1 Day(s) 13280.01~140.00No160[Steel] Steel68(71)68(71)909010032111024989999531886278-1778820

฿ 1,927.35

TRC PLATE CASTER(NYLON) 1 Piece(s) 1 Day(s) 13280.01~140.00With Rotation Stopper160Stainless Steel68(71)68(71)909010032111024989999531923278-1841910

฿ 2,492.40

TRC PLATE CASTER(NYLON) 1 Piece(s) 5 Day(s) 170140.01~220.00No160Stainless Steel75(80)75(80)1021021304011163.24989999531893278-17861320

฿ 2,876.39

TRC PLATE CASTER(NYLON) 1 Piece(s) 1 Day(s) 170140.01~220.00With Rotation Stopper160Stainless Steel75(80)75(80)1021021304011163.24989999531930278-18591520

฿ 2,720.98

TRC PLATE CASTER(NYLON) 1 Piece(s) 6 Day(s) 190140.01~220.00No160Stainless Steel75(80)75(80)1021021504011163.24989999531909278-17941420

฿ 3,107.99

TRC PLATE CASTER(NYLON) 1 Piece(s) 1 Day(s) 190140.01~220.00With Rotation Stopper160Stainless Steel75(80)75(80)1021021504011163.24989999531947278-18671620

฿ 3,854.79

TRC PLATE CASTER(NYLON) 1 Piece(s) 5 Day(s) 250140.01~220.00No220Stainless Steel105(115)105(115)1401402004311.5224.44989999531916278-18083060

฿ 4,814.61

TRC PLATE CASTER(NYLON) 1 Piece(s) 5 Day(s) 250140.01~220.00With Rotation Stopper220Stainless Steel105(115)105(115)1401402004311.5224.44989999531954278-18753410

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Nylon Wheel Characteristics No
Mounting Hole Type Slotted Holes Load Category Medium Load Ordering Unit(piece) 1