1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TYS Series, Fixed, Nylon Caster (TYSNYK-75)

TRASCONAKAYAMA

TYS Series, Fixed, Nylon Caster (TYSNYK-75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.

Part Number
TYSNYK-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 125.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 9335.01~80.00805528704775268.881.64989999297355474-8123650

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Nylon
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Round hole
Load Category Light/Medium Load Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSNYK-75 in the TYS Series, Fixed, Nylon Caster series.

Products with similar specification

Part Number
TYSNYK-100
TYSNYK-125
TYSNYK-150
TYSNYK-50
TYSNYK-65
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 262.00

1 Piece(s) 1 Day(s) 13280.01~140.0012080(90)45(50)110781003211122.44989999297362474-8131700

฿ 587.64

1 Piece(s) 1 Day(s) 168140.01~220.00150100(112)53(56)140941254011153.04989999297379474-8140750

฿ 625.62

1 Piece(s) 1 Day(s) 190140.01~220.00160100(112)53(56)140941504011163.24989999297386474-8158800

฿ 100.00

1 Piece(s) 12 Day(s) 7035.01~80.00605528704750258.861.24989999297331474-8107550

฿ 110.00

1 Piece(s) 1 Day(s) 8535.01~80.00705528704765258.871.44989999297348474-8115600