(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.
Part Number |
---|
TYSNY-65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 150.00 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 85 | 35.01~80.00 | No | 70 | Round hole | 55 | 42 | 70 | 58 | 65 | 25 | 8.8 | 71.4 | 4989999296945 | 474-7992 | 600 |
Loading...
Caster Type | Plate Type Universal | Wheel Material | Nylon | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Light/Medium Load | Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TYSNY-65 in the TYS Series, Free, Nylon Caster series.
Part Number |
---|
TYSNY-125 |
TYSNY-150 |
TYSNY-50 |
TYSNY-75 |
TYSNYB-100 |
TYSNYB-125 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 693.46 | 1 Piece(s) | 1 Day(s) | 168 | 140.01~220.00 | No | 150 | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 40 | 11 | 153.0 | 4989999296976 | 474-8026 | 750 | ||
฿ 761.41 | 1 Piece(s) | 1 Day(s) | 190 | 140.01~220.00 | No | 160 | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 11 | 163.2 | 4989999296983 | 474-8034 | 800 | ||
฿ 135.00 | 1 Piece(s) | 1 Day(s) | 70 | 35.01~80.00 | No | 60 | Round hole | 55 | 42 | 70 | 58 | 50 | 28 | 8.8 | 61.2 | 4989999296938 | 474-7984 | 550 | ||
฿ 167.00 | 1 Piece(s) | 1 Day(s) | 93 | 35.01~80.00 | No | 80 | Round hole | 55 | 42 | 70 | 58 | 75 | 25 | 8.8 | 81.6 | 4989999296952 | 474-8000 | 650 | ||
฿ 588.96 | 1 Piece(s) | 1 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 120 | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 11 | 122.4 | 4989999297300 | 474-8077 | 700 | ||
฿ 865.56 | 1 Piece(s) | 1 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 150 | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 40 | 11 | 153.0 | 4989999297317 | 474-8085 | 750 |
How can we improve?
How can we improve?