1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushion Rubber (EK35)

VIBRATIONPROOFING MATERIAL

Cushion Rubber (EK35)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Easy to install.

[Applications]
● For supporting general machinery.

Features

●Easy to install.

Usage

●General machine support.

Specification

●Rubber Hardness: 68°

Materials

●Natural Rubber(NR)
Part Number
EK35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Rubber Height
(mm)
Allowable Load
(N)
Spring Constant
(N/mm)
JAN code Ordering Code Mass
(g)

฿ 104.00

VIBRATIONPROOFING MATERIAL 1 Piece(s) 1 Day(s) 35501000954989999336078233-833560

Loading...

  1. 1

Basic Information

Shape Cushion (thickness over 10mm) Material Detail Natural Rubber (NR) Hardness (Shore, Asker) Shore A68
Material Rubber Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part EK35 in the Cushion Rubber series.

Products with similar specification

Part Number
EK30
EK40
EK50
EK65
EK80
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipO.D.
(mm)
Rubber Height
(mm)
Allowable Load
(N)
Spring Constant
(N/mm)
JAN code Ordering Code Mass
(g)

฿ 66.00

1 Piece(s) 1 Day(s) 3030600904989999336061233-832730

฿ 102.00

1 Piece(s) 12 Day(s) 403013992154989999336085233-834350

฿ 134.00

1 Piece(s) 1 Day(s) 503027993504989999336092233-835170

฿ 243.00

1 Piece(s) 1 Day(s) 655039984354989999336108233-8360190

฿ 420.00

1 Piece(s) 10 Day(s) 808069974404989999336115233-8378490