1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corrugated Urethane Absorbent Pad Sheet

Corrugated Urethane Absorbent Pad Sheet
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 749.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Optimal as cushion material thanks to the waved machining.
· Can be cut to the required size

[Application]
· Reusable shipping carton cushion material, cushion material, and handiwork.

Features

●You can cut it to your preferred size.

Usage

●Box cushioning material, cushioning material, work.

Specification

●Width(mm):1000
●Length(mm):1000
●Working Temperature Range: -20 to 70°C

Materials

●Urethane Foam
Part Number
TKWH-2010BKSALE
TKWH-3010BKSALE
TKWH-4010BKSALE
TKWS-2010BK
TKWS-3010BK
TKWS-4010BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)
Specifications Density JAN code Ordering Code Mass
(g)

฿ 917.52

฿ 727.13

TRASCONAKAYAMA 1 Piece(s) Same day 20Hard type25kg/m34989999383911764-3071375

฿ 1,499.00

฿ 1,034.16

TRASCONAKAYAMA 1 Piece(s) Same day 30Hard type25kg/m34989999383928764-3080563

฿ 1,977.00

฿ 1,364.13

TRASCONAKAYAMA 1 Piece(s) Same day 40Hard type25kg/m34989999383935764-3098750

฿ 749.30

TRASCONAKAYAMA 1 Piece(s) Same day 20Soft Type22kg/m34989999383942764-3101330

฿ 1,077.14

TRASCONAKAYAMA 1 Piece(s) 9 Day(s) 30Soft Type22kg/m34989999383959764-3110495

฿ 1,416.53

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 40Soft Type22kg/m34989999383966764-3128660

Loading...

  1. 1

Basic Information

Grade, Type Standard Urethane Width A(mm) 1000 Length(mm) 1000
Material Foam Urethane With or Without Adhesive No Seal Operating Temperature Range(℃) -20~70
Qty. A piece