1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5S Management Sheet

5S Management Sheet
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 309.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· You can make a shape freely by removing blocks along the shape of the management tool.
· Uses a highly durable foamed polyethylene sheet.

[Application]
· For management of tools in a factory
· For organization on a workbench or in a cabinet.

Features

●By extracting the block according to the shape of the tool to be managed, you can freely design.

Usage

●To control the tools in the factory.
●For being in order on the working table and in the cabinet.

Specification

●Width(mm):400
●Length(mm):300
●Working Temperature Range: -20 to 70°C
●Density: 65kg/m3

Materials

●Polyethylene Foam
Part Number
T5S7
T5S7BK
T5S7GN
T5S7GY
T5S7P
T5S7W
T5S7Y
T5S12
T5S12BKSALE
T5S12GNSALE
T5S12GYSALE
T5S12P
T5S12W
T5S12Y
T5S17SALE
T5S17BK
T5S17GNSALE
T5S17GYSALE
T5S17P
T5S17W
T5S17Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)
Color JAN code Ordering Code Mass
(g)

฿ 311.00

RUBBERS 1 Piece(s) Same day 7Blue4989999110517366-190354.6

฿ 309.00

RUBBERS 1 Piece(s) Same day 7Black4989999197549415-120854.6

฿ 309.00

RUBBERS 1 Piece(s) 1 Day(s) 7Green4989999197556415-121654.6

฿ 309.00

RUBBERS 1 Piece(s) 12 Day(s) 7Gray4989999197563415-122454.6

฿ 309.00

RUBBERS 1 Piece(s) 10 Day(s) 7Pink4989999197570415-123254.6

฿ 309.00

RUBBERS 1 Piece(s) 1 Day(s) 7White4989999197587415-124154.6

฿ 309.00

RUBBERS 1 Piece(s) 1 Day(s) 7Yellow4989999197594415-125954.6

฿ 381.00

RUBBERS 1 Piece(s) Same day 12Blue4989999110500366-189093.6

฿ 380.00

฿ 302.10

RUBBERS 1 Piece(s) Same day 12Black4989999197426415-108993.6

฿ 380.00

฿ 302.10

RUBBERS 1 Piece(s) Same day 12Green4989999197433415-109793.6

฿ 380.00

฿ 302.10

RUBBERS 1 Piece(s) Same day 12Gray4989999197440415-110193.6

฿ 380.00

RUBBERS 1 Piece(s) 12 Day(s) 12Pink4989999197457415-111993.6

฿ 380.00

RUBBERS 1 Piece(s) 1 Day(s) 12White4989999197464415-112793.6

฿ 380.00

RUBBERS 1 Piece(s) 12 Day(s) 12Yellow4989999197471415-113593.6

฿ 499.00

฿ 396.11

RUBBERS 1 Piece(s) Same day 17Blue4989999163971404-7508132.6

฿ 500.00

SPONGE SHEET 1 Piece(s) Same day 17Black4989999197488415-1143132.6

฿ 500.00

฿ 396.10

RUBBERS 1 Piece(s) Same day 17Green4989999197495415-1151132.6

฿ 500.00

฿ 396.10

RUBBERS 1 Piece(s) Same day 17Gray4989999197501415-1160132.6

฿ 500.00

RUBBERS 1 Piece(s) 1 Day(s) 17Pink4989999197518415-1178132.6

฿ 500.00

RUBBERS 1 Piece(s) 1 Day(s) 17White4989999197525415-1186132.6

฿ 500.00

RUBBERS 1 Piece(s) 12 Day(s) 17Yellow4989999197532415-1194132.6

Loading...

  1. 1

Basic Information

Grade, Type Polyethylene Sponge Width A(mm) 400 Length(mm) 300
Material Foamed Polyethylene With or Without Adhesive No Seal Operating Temperature Range(℃) -20~70
Density 65kg/m3 Qty. A piece