1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Rubber (Sheet)

Urethane Rubber (Sheet)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,673.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Suitable for embossing, V bending, U bending, and drawing.

[Application]
· As fixture components.

Features

●Suitable for embossed, V bending, U bending, and squeezing.

Usage

●As a jig part.

Specification

●Color:Yellow
●SPQ(sheet):10
●Working Temperature Range: -5 to 70°C
●Hardness(shear A): 90

Materials

●Urethane(thermosetting/ PPG ethers type)
Part Number
OUS1003
OUS1005
OUS1503
OUS1505
OUS503
OUS505
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth A
(mm)
Thickness T
(mm)
Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 2,672.48

RUBBERS 1 Piece(s) Same day 300103004989999328370289-93531044

฿ 6,692.00

RUBBERS 1 Piece(s) 12 Day(s) 500105004989999328387289-93612858

฿ 3,727.00

RUBBERS 1 Piece(s) Same day 300153004989999328394289-93701543

฿ 9,444.00

RUBBERS 1 Piece(s) 1 Day(s) 500155004989999328400289-93884348

฿ 1,673.00

RUBBERS 1 Piece(s) Same day 30053004989999328493289-9396520

฿ 3,774.11

RUBBERS 1 Piece(s) 12 Day(s) 50055004989999328509289-94001459

Loading...

  1. 1

Basic Information

Grade, Type Standard Urethane Material Urethane (Thermosetting/Ether PPG System) With or Without Adhesive No Seal
Specifications Hardness (shore A): 90 Color Yellow Operating Temperature Range(℃) -5~70
Qty. A piece