1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane rubber (pipe) (OUP0150502)

RUBBERS

Urethane rubber (pipe) (OUP0150502)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
● Higher spring constant than metal springs and rubber cushions with excellent spring force.
● High repulsion allows for smaller size, and the number used can also be reduced.
● Can be placed in a narrow spaces and installation time is reduced to improve productivity.
● When used as a die, one minute is long enough for spin finishing, reducing the time required for die grinding.

[Applications]
● As fixture components.

Features

●Has a higher mechanical spring constant than metal mechanical spring and rubber cushion, and it is excellent in spring-out force. 
●The size can be reduced in order to produce high repulsive force, and the number used can be reduced. 
●Can be set in a narrow space, the installation time is shortened, it helps productivity improvement.
●When used as dies, 1 minute is enough to do the centering, enables to less time for grinding die and mold.

Usage

●As a jig part.

Specification

●Color:Yellow
●SPQ(piece):10
●Working Temperature Range: -5 to 70°C
●Hardness(shear A): 90
●Max Size: 500mm

Materials

●Urethane(thermosetting/PPG ethers type)
Part Number
OUP0150502
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
I.D.
(mm)
Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 374.00

RUBBERS 1 Piece(s) 1 Day(s) 156.02004989999327700289-915937

Loading...

  1. 1

Basic Information

Shape Cushion (thickness over 10mm) Material Detail Urethane (Thermosetting/Ether PPG System) Hardness (Shore, Asker) Shore A90
Material Urethane Color Yellow Operating Temperature Range(℃) -5~70
Longest Size(mm) 500 Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part OUP0150502 in the Urethane rubber (pipe) series.

Products with similar specification

Part Number
OUP0150503
OUP0150505
OUP0150602
OUP0150603
OUP0150605
OUP0200702
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipO.D.
(mm)
I.D.
(mm)
Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 418.00

1 Piece(s) 12 Day(s) 156.03004989999372328289-916755

฿ 603.00

1 Piece(s) Same day 156.05004989999327007171-318391

฿ 374.00

1 Piece(s) Same day 156.52004989999327717289-917536

฿ 422.00

1 Piece(s) Same day 156.53004989999327724289-918353

฿ 626.00

1 Piece(s) 1 Day(s) 156.55004989999327014171-319187

฿ 374.00

1 Piece(s) 12 Day(s) 208.02004989999327731289-919163