(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.
Part Number |
---|
TYS-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 518.81 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 132 | 80.01~140.00 | No | 120 | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 11 | 122.4 | 4989999297423 | 474-8191 | 700 |
Loading...
Caster Type | Plate Type Universal | Wheel Material | Rubber | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Light/Medium Load | Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TYS-100 in the TYS Series Swivel Rubber Casters series.
Part Number |
---|
TYS-125 |
TYS-150 |
TYS-50 |
TYS-65 |
TYS-75 |
TYSB-100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 712.71 | 1 Piece(s) | 1 Day(s) | 168 | 140.01~220.00 | No | 150 | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 11 | 153.0 | 4989999297430 | 474-8204 | 750 | ||
฿ 775.15 | 1 Piece(s) | 1 Day(s) | 190 | 140.01~220.00 | No | 160 | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 11 | 163.2 | 4989999297447 | 474-8212 | 800 | ||
฿ 145.00 | 1 Piece(s) | 1 Day(s) | 70 | 35.01~80.00 | No | 50 | Round hole | 55 | 42 | 70 | 58 | 50 | 28 | 8.8 | 51 | 4989999297393 | 474-8166 | 550 | ||
฿ 164.00 | 1 Piece(s) | 12 Day(s) | 85 | 35.01~80.00 | No | 50 | Round hole | 55 | 42 | 70 | 58 | 65 | 25 | 8.8 | 51 | 4989999297409 | 474-8174 | 600 | ||
฿ 180.00 | 1 Piece(s) | Same day | 93 | 35.01~80.00 | No | 60 | Round hole | 55 | 42 | 70 | 58 | 75 | 25 | 8.8 | 61.2 | 4989999297416 | 474-8182 | 650 | ||
฿ 610.12 | 1 Piece(s) | Same day | 132 | 80.01~140.00 | With Rotation Stopper | 120 | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 11 | 122.4 | 4989999297485 | 474-8255 | 700 |
How can we improve?
How can we improve?