1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Square Pipe Insert【2-25 Pieces Per Package】

Square Pipe Insert
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 294.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Protective cover for damage prevention and dust-proofing of cut surfaces on pipes.

Features

●A protective cover for prevention of injuries on a cut section of pipes and has dust prevention measures.

Materials

●L.D. Polyethylene(PE)
Part Number
TSPI-15-25SALE
TSPI-18-25
TSPI-20-10SALE
TSPI-22-10
TSPI-25-10SALE
TSPI-30-10SALE
TSPI-35-10
TSPI-40-05SALE
TSPI-45-05
TSPI-50-05SALE
TSPI-60-03
TSPI-70-03
TSPI-75-02
TSPI-80-02
TSPI-100-02
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Pipe Dia.
(φ),(Squre)
Qty.
(piece)
JAN code Ordering Code Mass
(g)

฿ 556.67

฿ 361.11

TRASCONAKAYAMA 1 Pack(s)

25 Pieces Per Package

Same day 15254989999381771765-579717

฿ 766.67

TRASCONAKAYAMA 1 Pack(s)

25 Pieces Per Package

1 Day(s) 18254989999381788765-580158

฿ 294.00

฿ 223.53

TRASCONAKAYAMA 1 Pack(s)

10 Pieces Per Package

Same day 20104989999381795765-581923

฿ 316.00

TRASCONAKAYAMA 1 Pack(s)

10 Pieces Per Package

1 Day(s) 22104989999381801765-582732

฿ 348.00

฿ 262.50

TRASCONAKAYAMA 1 Pack(s)

10 Pieces Per Package

Same day 25104989999381818765-583537

฿ 605.00

฿ 391.13

TRASCONAKAYAMA 1 Pack(s)

10 Pieces Per Package

Same day 30104989999381832765-585151

฿ 830.00

TRASCONAKAYAMA 1 Pack(s)

10 Pieces Per Package

1 Day(s) 35104989999381849765-586068

฿ 409.00

฿ 307.12

TRASCONAKAYAMA 1 Pack(s)

5 Pieces Per Package

Same day 4054989999381856765-587844

฿ 646.67

TRASCONAKAYAMA 1 Pack(s)

5 Pieces Per Package

1 Day(s) 4554989999381863765-588650

฿ 1,150.00

฿ 764.18

TRASCONAKAYAMA 1 Pack(s)

5 Pieces Per Package

Same day 5054989999381870765-589464

฿ 805.00

TRASCONAKAYAMA 1 Pack(s)

3 Pieces Per Package

1 Day(s) 6034989999381887765-590867

฿ 986.67

TRASCONAKAYAMA 1 Pack(s)

3 Pieces Per Package

1 Day(s) 7034989999381894765-5916129

฿ 880.00

TRASCONAKAYAMA 1 Pack(s)

2 Pieces Per Package

1 Day(s) 7524989999381900765-592467

฿ 971.67

TRASCONAKAYAMA 1 Pack(s)

2 Pieces Per Package

1 Day(s) 8024989999381917765-5932109

฿ 1,486.67

TRASCONAKAYAMA 1 Pack(s)

2 Pieces Per Package

12 Day(s) 10024989999381924765-5789222

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment No Type Accessory
Material L.D.Polyethylene (PE) Accessory Type Cap End Operating Environment Standard
Ordering Unit(Package) 1