1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Pipe Insert【4-25 Pieces Per Package】

Round Pipe Insert
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 267.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Protective cover for damage prevention and dust-proofing of cut surfaces on pipes.

Features

●A protective cover for prevention of injuries on a cut section of pipes and has dust prevention measures.

Materials

●L.D. Polyethylene(PE)
Part Number
TPI-16-25SALE
TPI-19-25
TPI-20-25SALE
TPI-22-10SALE
TPI-25-10SALE
TPI-28-10SALE
TPI-30-10
TPI-34-05SALE
TPI-37-05
TPI-50-05
TPI-60-04
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Pipe Dia.
(φ),(Squre)
Qty.
(piece)
JAN code Ordering Code Mass
(g)

฿ 519.00

฿ 390.13

TRASCONAKAYAMA 1 Pack(s)

25 Pieces Per Package

Same day 16254989999381665765-567334

฿ 539.00

TRASCONAKAYAMA 1 Pack(s)

25 Pieces Per Package

1 Day(s) 19254989999381672765-568154

฿ 618.00

฿ 467.15

TRASCONAKAYAMA 1 Pack(s)

25 Pieces Per Package

Same day 20254989999381689765-569050

฿ 267.00

฿ 211.12

TRASCONAKAYAMA 1 Pack(s)

10 Pieces Per Package

Same day 22104989999381696765-570324

฿ 346.00

฿ 274.10

TRASCONAKAYAMA 1 Pack(s)

10 Pieces Per Package

Same day 25104989999381702765-571128

฿ 376.00

฿ 284.11

TRASCONAKAYAMA 1 Pack(s)

10 Pieces Per Package

Same day 28104989999381719765-572035

฿ 450.00

TRASCONAKAYAMA 1 Pack(s)

10 Pieces Per Package

1 Day(s) 30104989999381726765-573843

฿ 485.00

฿ 367.15

TRASCONAKAYAMA 1 Pack(s)

5 Pieces Per Package

Same day 3454989999381733765-574626

฿ 519.00

TRASCONAKAYAMA 1 Pack(s)

5 Pieces Per Package

1 Day(s) 3754989999381740765-575431

฿ 648.00

TRASCONAKAYAMA 1 Pack(s)

5 Pieces Per Package

1 Day(s) 5054989999381757765-576258

฿ 648.00

TRASCONAKAYAMA 1 Pack(s)

4 Pieces Per Package

1 Day(s) 6044989999381764765-577156

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment No Type Accessory
Material L.D.Polyethylene (PE) Accessory Type Cap End Operating Environment Standard
Ordering Unit(Package) 1