1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Mesh, Stainless Steel Plain Woven Wire Net

Mesh, Stainless Steel Plain Woven Wire Net
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,620.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Mesh with alternating vertical and horizontal lines of stainless steel wire for water resistance and durability.
● For sieving, general filtration filters, mining industry applications, physics and chemistry applications.

Features

●The weave of alternating vertical and horizontal lines uses a stainless steel wire, so it is strong in water and rich in durability.

Usage

●For sieve, filter for general filtration in mining, and physics and chemistry.

Specification

●Width(mm):1000
●SPQ(roll):1

Materials

●Stainless Steel(count18 to 44: SUS304, count 46, 47: SUS316)
Part Number
SH02902010SALE
SH0290205
SH04701010
SH0470105SALE
SH05700810
SH0570085SALE
SH07500510
SH0750055SALE
SH08000410
SH0800045SALE
SH1000255
SH10002510
SH-005200-1SALE
SH-005200-5
SH-006150-1SALE
SH-006150-5
SH-008120-1
SH-008120-5
SH-010100-1SALE
SH-010100-5SALE
SH-012080-1SALE
SH-012080-5SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCount Wire diameter
(mm)
Mesh(A)
(mm)
Length
(m)
Mesh Material JAN code Ordering Code Mass
(kg)

฿ 11,523.00

฿ 7,788.40

WIRE NET 1 Piece(s) Same day 300.290.981020.0Stainless Steel (SUS304)4989999176711512-26198.4

฿ 6,048.00

WIRE NET 1 Piece(s) 5 Day(s) 300.290.98520.0Stainless Steel (SUS304)4989999176773512-25544.2

฿ 13,167.00

TRC WIRE NET 1 Piece(s) 5 Day(s) 250.472.071010.0Stainless Steel (SUS304)4989999176728512-262710.9

฿ 6,900.00

฿ 4,726.50

WIRE NET 1 Piece(s) Same day 250.472.07510.0Stainless Steel (SUS304)4989999176780512-25625.45

฿ 14,869.00

TRC WIRE NET 1 Piece(s) 5 Day(s) 230.572.61108.0Stainless Steel (SUS304)4989999176735512-263512.1

฿ 7,850.00

฿ 5,339.57

WIRE NET 1 Piece(s) Same day 230.572.6158.0Stainless Steel (SUS304)4989999176797512-25716.05

฿ 16,592.00

TRC WIRE NET 1 Piece(s) 5 Day(s) 210.754.33105.0Stainless Steel (SUS304)4989999176742512-264313.1

฿ 8,692.00

฿ 5,841.89

WIRE NET 1 Piece(s) Same day 210.754.3355.0Stainless Steel (SUS304)4989999176803512-25896.55

฿ 14,503.00

TRC WIRE NET 1 Piece(s) 5 Day(s) 200.805.55104.0Stainless Steel (SUS304)4989999176759512-265112.6

฿ 7,593.00

฿ 5,148.81

WIRE NET 1 Piece(s) Same day 200.805.5554.0Stainless Steel (SUS304)4989999176810512-25976.3

฿ 7,434.00

WIRE NET 1 Piece(s) 5 Day(s) 181.009.1652.5Stainless Steel (SUS304)4989999176827512-26016.15

฿ 14,147.00

TRC WIRE NET 1 Piece(s) 12 Day(s) 181.009.16102.5Stainless Steel (SUS304)4989999176766512-266012.3

฿ 2,949.86

฿ 1,867.26

TRASCONAKAYAMA 1 Piece(s) Same day 470.050.0771-Stainless Steel (SUS316)4989999354980751-84120.26

฿ 14,662.06

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 470.050.0775-Stainless Steel (SUS316)4989999358827751-84631.30

฿ 2,313.19

฿ 1,455.23

TRASCONAKAYAMA 1 Piece(s) Same day 460.060.1091-Stainless Steel (SUS316)4989999354997751-84210.28

฿ 11,507.71

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 460.060.1095-Stainless Steel (SUS316)4989999358834751-84711.40

฿ 1,874.63

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 440.080.1321-Stainless Steel (SUS304)4989999358797751-84390.40

฿ 9,223.60

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 440.080.1325-Stainless Steel (SUS304)4989999358841751-84802.00

฿ 1,620.24

฿ 1,027.39

TRASCONAKAYAMA 1 Piece(s) Same day 420.100.1541-Stainless Steel (SUS304)4989999358803751-84470.53

฿ 8,044.18

฿ 4,468.54

TRASCONAKAYAMA 1 Piece(s) Same day 420.100.1545-Stainless Steel (SUS304)4989999358858751-84982.65

฿ 1,631.09

฿ 983.22

TRASCONAKAYAMA 1 Piece(s) Same day 400.120.1981-Stainless Steel (SUS304)4989999358810751-84550.60

฿ 8,098.42

฿ 4,468.71

TRASCONAKAYAMA 1 Piece(s) Same day 400.120.1985-Stainless Steel (SUS304)4989999358865751-85013.00

Loading...

  1. 1

Basic Information

Width(mm) 1000 Number of Packing(Coil) 1