1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Vinyl Wire Netting

Hexagonal Vinyl Wire Netting
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,747.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Vinyl-coated iron wire twisted two times or more to the left and right to create a hexagonal pattern.
● Lightweight with low mesh movement.
More rust-resistant than iron wire and galvanized wire.

[Applications]
● For construction, protection, poultry industry, civil engineering, fishing industry, industrial uses and shipbuilding.

Features

●A hexagonal pattern made with vinyl coated iron wire by twisting left and right lines more than two times.
●lightweight and less eye movement.
●More rust-resistant than iron wire and galvanized wire.

Usage

●For building use, protection adjustment, poultry raising, civil engineering, fishing industry, industrial use, and shipbuilding.

Materials

●Vinyl coated iron wire
Part Number
BK164010
BK164020
BK181610
BK181620
BK182010
BK182020
BK182610
BK182620
BK201010SALE
BK201020
BKW-2510-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCount Wire diameter
(mm)
Mesh(A)
(mm)
Length
(m)
Color JAN code Ordering Code Mass
(kg)

฿ 2,348.57

WIRE NET 1 Piece(s) 1 Day(s) 161.64010Green4989999176704512-27164.3

฿ 4,372.00

WIRE NET 1 Piece(s) 1 Day(s) 161.64020Green4989999176650512-27678.6

฿ 2,868.57

WIRE NET 1 Piece(s) 1 Day(s) 181.21610Green4989999176674512-26865.5

฿ 5,309.00

WIRE NET 1 Piece(s) 12 Day(s) 181.21620Green4989999176629512-273211

฿ 2,362.86

WIRE NET 1 Piece(s) 1 Day(s) 181.22010Green4989999176681512-26944.7

฿ 4,408.00

WIRE NET 1 Piece(s) 1 Day(s) 181.22020Green4989999176636512-27419.4

฿ 1,747.14

WIRE NET 1 Piece(s) 1 Day(s) 181.22610Green4989999176698512-27083.2

฿ 3,204.29

WIRE NET 1 Piece(s) 1 Day(s) 181.22620Green4989999176643512-27596.4

฿ 2,789.00

฿ 2,231.20

WIRE NET 1 Piece(s) Same day 200.91010Green4989999176667512-26786

฿ 5,949.00

TRC WIRE NET 1 Piece(s) 1 Day(s) 200.91020Green4989999176612512-272412

฿ 3,200.00

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 250.451025White4989999366464754-27394.2

Loading...

  1. 1

Basic Information

Width(mm) 910 Number of Packing(Coil) 1