1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Conveyor for Picking Rack (Conductive Resin, Wheel Diameter: 36 mm)

Wheel Conveyor for Picking Rack (Conductive Resin, Wheel Diameter: 36 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 805.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Uses conductive wheels to help protect against static electricity.
● For dolly carts and racks for storing baseboards, etc.

Part Number
V-3620UD-40-1000
V-3620UD-40-1500
V-3620UD-40-2000
V-3620UD-40-3000
V-3620UD-50-1000
V-3620UD-50-1500
V-3620UD-50-2000
V-3620UD-50-3000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch
(mm)
Machine Length
(mm)
JAN code Ordering Code Mass
(kg)

฿ 924.29

TRUSCO 1 Piece(s) 40 Day(s) 4010004989999662665461-21161.28

฿ 1,401.43

TRUSCO 1 Piece(s) 40 Day(s) 4015004989999662672461-21241.92

฿ 1,875.71

TRUSCO 1 Piece(s) 40 Day(s) 4020004989999662689461-21322.56

฿ 2,798.57

TRUSCO 1 Piece(s) 40 Day(s) 4030004989999662696461-21413.84

฿ 805.71

TRUSCO 1 Piece(s) 40 Day(s) 5010004989999662627461-21591.25

฿ 1,221.43

TRUSCO 1 Piece(s) 40 Day(s) 5015004989999662634461-21671.87

฿ 1,608.57

TRUSCO 1 Piece(s) 40 Day(s) 5020004989999662641461-21752.50

฿ 2,411.43

TRUSCO 1 Piece(s) 40 Day(s) 5030004989999662658461-21833.75

Loading...

  1. 1

Basic Information

Wheel width(mm) 20 Wheel diameter(mm) 36 Specifications Surface Resistivity 105–106Ω
Number of Packing(unit) 1