1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO Cassette-Type Wheel Conveyor Unit for Exchange

TRUSCO Cassette-Type Wheel Conveyor Unit for Exchange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 71.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Resin wheel unit offers quiet operation.
● Replacement parts for the V-1820ECON and V-3620ECON.

Part Number
V-1820ECON-20-UNIT
V-1820ECON-25-UNIT
V-3620ECON-40-UNIT
V-3620ECON-50-UNIT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch
(mm)
Wheel diameter
(mm)
Ordering Code Mass
(kg)

฿ 120.00

TRUSCO 1 Piece(s) 40 Day(s) 2018461-13490.0606

฿ 104.29

TRUSCO 1 Piece(s) 40 Day(s) 2518461-14030.0512

฿ 85.71

TRUSCO 1 Piece(s) 40 Day(s) 4036461-20190.0519

฿ 71.43

TRUSCO 1 Piece(s) 40 Day(s) 5036461-20780.0441

Loading...

  1. 1

Basic Information

Wheel width(mm) 20 Unit Length(mm) 200 Number of Packing(piece) 1