1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-slip mat

Non-slip mat
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 157.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· ​Strong adhesion prevents slippage and sliding.
​· Use a pair of scissors to cut it to the size you need.
​· Anti-bacterial and anti-mold processing keeps it clean and comfortable.

[Applications]
· For placement underneath cabinets, toolboxes, shelves, and work tables.
· Anti-slip sheeting for cargo areas and trunks on cars.

Features

●Strong adsorption strength prevents it from falling off and slipping.
●You can cut to your preferred size with scissors.
●Antibacterial and mildewproof, clean and comfortable to use.

Usage

●For cabinet, tool box, shelf, working table underlay.
●For car loading platform, slip on the trunk.

Specification

●Thickness(mm):3
●SPQ(sheet):1

Materials

●Vinyl Chloride(PVC)
Part Number
TNSM30BKSALE
TNSM30GN
TNSM30W
TNSM45BKSALE
TNSM45GN
TNSM45W
TNSM60BK
TNSM60GN
TNSM60W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Width
(mm)
JAN code Ordering Code Mass
(g)

฿ 157.00

฿ 136.84

RUBBERS 1 Piece(s) Same day Black3004​9​8​9​9​9​9​4​1​5​0​0​1328-6304252

฿ 157.00

RUBBERS 1 Piece(s) 1 Day(s) Green3004​9​8​9​9​9​9​4​1​5​0​1​8328-6312252

฿ 182.00

RUBBERS 1 Piece(s) 12 Day(s) White3004​9​8​9​9​9​9​4​1​5​0​2​5328-6321252

฿ 286.00

฿ 197.11

RUBBERS 1 Piece(s) Same day Black4504​9​8​9​9​9​9​4​1​5​0​3​2328-6339378

฿ 286.00

RUBBERS 1 Piece(s) 1 Day(s) Green4504​9​8​9​9​9​9​4​1​5​0​4​9328-6347378

฿ 286.00

RUBBERS 1 Piece(s) 1 Day(s) White4504​9​8​9​9​9​9​4​1​5​0​5​6328-6355378

฿ 364.00

RUBBERS 1 Piece(s) 1 Day(s) Black6004​9​8​9​9​9​9​4​1​5​0​6​3328-6363504

฿ 364.00

RUBBERS 1 Piece(s) 1 Day(s) Green6004​9​8​9​9​9​9​4​1​5​0​7​0328-6371504

฿ 364.00

RUBBERS 1 Piece(s) 10 Day(s) White6004​9​8​9​9​9​9​4​1​5​0​8​7328-6380504

Loading...

  1. 1

Basic Information

Material Vinyl Chloride Thickness(mm) 3 Length(mm) 2000
Operating Temperature Range(℃) -10~60 Quantity 1